Microchip Technology Inc
product primary image

868MHz RN2483 LoRa(TM) Technology Mote

Part Number: dm164138

Summary:

The RN2483 LoRa® Mote is a LoRaWAN™ Class A end-device based on the RN2483 LoRa modem.  As a standalone battery-powered node, the Mote provides a convenient platform to quickly demonstrate the long-range capabilities of the modem, as well as to verify inter-operability when connecting to LoRaWAN v1.0 compliant gateways and infrastructure.

The

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 868 MHz High-Frequency SMA Connector
    • 433 MHz Low-Frequency Antenna test Point
    • USB Mini-B Connector
    • PIC18LF45K50 8-bit MCU
    • Mote ICSP Programming
    • LCD Display
    • S1 & S2 Switches (for Menu Navigation)
    • Ambient Light Sensor
    • Linear Active Thermistor (MCP9700T)
    • LDO Regulator (MCP1825S)
    • Descriptive LEDs, (2) Controlled by PIC18, (2) Controlled by Module
    • (2) AAA Battery Pack
    • Battery Power Switch
    • Alternative Power Supply Through Hole Connectors

Summary

The RN2483 LoRa® Mote is a LoRaWAN™ Class A end-device based on the RN2483 LoRa modem.  As a standalone battery-powered node, the Mote provides a convenient platform to quickly demonstrate the long-range capabilities of the modem, as well as to verify inter-operability when connecting to LoRaWAN v1.0 compliant gateways and infrastructure.

The Mote includes light and temperature sensors to generate data, which are transmitted either on a fixed schedule or initiated by a button-press.  An LCD display provides feedback on connection status, sensor values and downlink data or acknowledgements.  A standard USB interface is provided for connection to a host computer, providing a bridge to the UART interface of the RN2483 modem.  As with all Microchip RN family of products, this enables rapid setup and control of the on-board LoRaWAN protocol stack using the high level ASCII command set.

Package Contents

  • RN2483 LoRa® Technology Mote
  • SMA Antenna
  • USB (standard-A to mini-B) cable
  • Info Sheet DS50002391
  • Pack List