Microchip Technology Inc
product primary image

MCP9800 Temperature Data Logger Demo Board 2

Part Number: MCP9800DM-DL2

Summary:

This product is no longer available for sale and has been replaced by MCP9800DM-DL2.

The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Small PCB layout. Can be placed virtually anywhere you need to measure temperature
    • Standard ICSP™ pinout so the firmware can be modified using a PICkit™ 2 programmer or any of Microchip’s programming tools using the ICSP programming adapter.
    • Standard Two-Wire 8-pin pinout (inverted) for easy reading of the 24LC16B into the SEEVAL® 32 evaluation tool software.

Summary

This product is no longer available for sale and has been replaced by MCP9800DM-DL2.

The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature Sensor, and stores that data, also using I2C communication, to a 24LC16B Serial EEPROM. The board can then be placed into a SEEVAL®32 Serial EEPROM Evaluation tool and the content can be read and stored into a .hex file. We have also provided an Excel Spreadsheet that can be used to import the .hex file so that the data may be graphed on your computer screen.


Package Contents

The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature Sensor, and stores that data, also using I2C communication, to a 24LC16B Serial EEPROM. The board can then be placed into a SEEVAL®32 Serial EEPROM Evaluation tool and the content can be read and stored into a .hex file. We have also provided an Excel Spreadsheet that can be used to import the .hex file so that the data may be graphed on your computer screen.