Microchip Technology Inc
product primary image

MCP73113 OVP Single Cell Li-Ion Battery Charger Evaluation Board

Part Number: MCP73113EV-1SOVP

Summary:

The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 6.5V Input Overvoltage Protection
    • 10% Preconditioning of deeply depleted cells
    • 32-Minute Preconditioning Timer
    • 6-Hour Safety Timer
    • 10% Automatic Charge Termination
    • 500 mA and 1000 mA Preset Fast Charge Current
    • Automatic Recharge
    • Thermal Regulation
    • One Blue LED indicates charge status
    • Small DFN packages with Exposed Pad as additional heat sink

Summary

The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.

Package Contents

The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.