Microchip Technology Inc
product primary image

USB2422 High Speed USB 2.0 Single TT 2 Port Hub with Battery Charging Support Ev

Part Number: EVB-USB2422

Summary:

The EVB-USB2422 Evaluation Board demonstrates a standalone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. The board includes two downstream ports with individual port power control and battery charging support on each port. This evaluation board is designed to support internal default configuration settings as well as custom configuration through

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The board includes two downstream ports with individual port power control and battery charging support on each port.

Summary

The EVB-USB2422 Evaluation Board demonstrates a standalone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. The board includes two downstream ports with individual port power control and battery charging support on each port. This evaluation board is designed to support internal default configuration settings as well as custom configuration through an optional SMBus interface.