Microchip Technology Inc
  • product video
product primary image

PIC32MM Curiosity Development Board

Part Number: DM320101

Summary:

Overview:

The PIC32MM Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPL” family (PIC32MM0064GPL036) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM evaluation, experimentation and application prototyping. The

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Click Board Examples
Click Board Examples
TMIK024 - ADC Click by MikroElektronika
ADC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V position.

TMIK025-DIGI POT Click by MikroElektronika
DIGIPOT Click is an add-on board in the mikroBUS™ form factor. It features a single-channel, digital potentiometer device (MCP4161) with 8-bit resolution (256 wiper steps) and the industry-standard SPI serial interface. The resistance value of the digital potentiometer goes up to 10 kΩ. This board features outstanding AC/DC characteristics and low-power consumption. It can be used in audio equipment, servo-motor control, battery charging and control, LCD contrast control, programmable filters, and more.

TMIK026 - DAC Click by MikroElektronika
DAC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit, Digital-to-Analog Converter device (MCP4921) that features an optional 2x buffered output and SPI interface. The board provides high accuracy and low-noise performance for industrial applications where calibration or compensation of signals such as temperature, pressure, and humidity are required. The board is set to use the 3.3V power supply by default. You may solder the PWR SEL SMD jumper to the 5V position for use with 5V systems.

  • Download DAC Click Board Demo Code
TMIK028 - GPS Click with Active GPS Antenna
GPS Click is an add-on board in the mikroBUS™ form factor. It’s a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive antennas. It can operate on 3.3V of power only.

  • Download GPS Click Board Demo Code
TMIK029 - RELAY Click by MikroElektronika
RELAY Click is an add-on board in the mikroBUS™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

  • Download RELAY Click Board Demo Code
TMIK027 - GSM Click with GSM Antenna (right angle)

SM Click is an add-on board in the mikroBUS™ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates with the target microcontroller via seven mikroBUS™ lines RX, TX, INT, PWM, CS, RST and AN. The board can use either 3.3V or 5V of power. The LED diode indicates the presence of the power supply.

  • Download GSM Click Board Demo Code

Documents and Software

Product Features

    Key Features

    • Features the eXtreme low power PIC32MM0064GPL036 general purpose, 32-bit microcontroller
      • Low Voltage Sleep Mode with RAM retention < 500nA 
    • Integrated PICkit™ On-Board (PKOB) circuit that enables programming/debugging capability
    • Functionality expansion support with mikroBUS™ interface for click boards™
    • Wireless connectivity provision with Microchip’s BM71 Bluetooth LE module footprint
    • Various user interface options
      • MCLR reset button + two general purpose push buttons
      • Red/Green/Blue (RGB) LED + two general purpose indicator LEDs
      • Analog potentiometer
    • Female headers for access to microcontroller I/O pins
    • Small prototyping area for the user to add additional components
    • Full compatibility with MPLAB X IDE, XC32 Compiler and MPLAB Code Configurator

Summary

Overview:

The PIC32MM Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPL” family (PIC32MM0064GPL036) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM evaluation, experimentation and application prototyping. The board also includes an integrated programmer/debugger and offers seamless integration with Microchip’s MPLAB® X IDE and MPLAB Code Configurator for easy set-up and development.

Expand your Curiosity:

Owing to its low power, low cost and expansion capabilities, the PIC32MM Curiosity Development Board is ideal for developing battery operated applications, portable medical monitoring devices and IoT sensor nodes. The board also offers various user interfaces like switches, LEDs, potentiometer and supports a MikroElektronika mikroBUS™ interface that lets you tap into an ecosystem of over 300+ add-on click boards™ enabling customers to accelerate application prototype development. Additionally, Bluetooth® Low Energy communication can easily be added using Microchip’s BM71 module footprint.

Get Started: 

To help you hit the ground running right out of the box, we have pre-programmed the PIC32MM Curiosity Development Board with a RGB color mixing application. In this demo, the potentiometer can be used to adjust each color channel intensity, independently, while the push buttons are used to select the channel to be adjusted. The RGB color mixing demo can be downloaded from the Documentation & Software section below.

To further enable you to expand your applications, we have created various MikroElektronika click boards™ demos that can be downloaded from the click boards™ Examples tab below:

Package Contents

  • PIC32MM Curiosity Development Board
  • Quick Start Guide