Microchip Technology Inc
product primary image

Curiosity Development Board

Part Number: DM164137

50% off - Use Coupon Code : TP1919        Expires : 30-Sep-2018

Summary:

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports 8-, 14-, 20-pin 8-bit PIC® Microcontrollers with low voltage programming capability
    • Integrated Programmer/Debugger with USB Interface
    • Integrates seamlessly with MPLAB X IDE and Code Configurator
    • Various user interface options - mTouch button, analog potentiometer, and physical switches
    • Mikrobus™ support with over 100 MikroElectronika Click™ add-on boards available
    • RN4020 Bluetooth module footprint
    Note: USB mini-B cable required, not included

Summary

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger, and requires no additional hardware to get started.

Your Tool for Function Enablement
Curiosity is the perfect platform to harness the power of modern 8-bit PIC® Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs) available on many newer 8-bit PIC MCUs. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things Ready
Have an IoT design idea? Curiosity can make it real. Out of the box, the development board offers several options for user interface - including physical switches, an mTouch™ capacitive button, and an on-board potentiometer. A full complement of accessory boards is available via the MikroElectronika Mikrobus™ interface footprint.
In addition, Bluetooth Low Energy communication can easily be added using an available Microchip RN4020 module.

Examples available for download or online editing via
MPLAB® Xpress