Microchip Technology Inc
product primary image

PICkit 28-Pin LIN Demo Board

Part Number: DM164130-3

Summary:

The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    The board supports multiple PIC16F and PIC18F devices and has an automotive grade transceiver with an integrated voltage regulator. It also features a generous proto-typing area, a potentiometer, multiple indicator LEDs and push buttons for convenient applications development, test and debug.

Summary

The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.

Package Contents

The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.