Microchip Technology Inc
product primary image

Digital Compensator Design Tool

Part Number: DCDT

Summary:

The Digital Compensator Design Tool (DCDT) helps power supply designers by simplifying the overall process of determining the digital compensator coefficients and analyzing the control system performance. The DCDT incorporates all feedback gains and delays to provide the most accurate model of the control system. Along with analyzing the closed loop performance via Bode Plots, the user can verify

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Getting Started
Getting Started
Plug in is available in MPLAB® X IDE as a Plug-In.

All MPLAB® X IDE. plug-ins, including this Digital Compensator Design Tool, are free, available and ready to install once the MPLAB® X IDE has been installed. Just follow the simple steps below to see all the available plug-ins and to install the DCDT:

  • Select the 'Tools' menu, and click on 'Plugins'
  • In the MPLAB® X IDE Plugins window, click the 'Available Plugins' tab
  • Select Digital Compensator Design Tool and click 'Install'

Documents and Software

Documents

3/1/2018
623KB

Product Features

    Topology Independent

    Supports VMC and peak current mode (average current mode coming soon)

    Models all gain/delay elements to accurately predict the system performance

    Various Ways to Input Plant Details:
    • Polynomial form
    • Pole/Zero form
    • Imported data table from simulation results
    • Imported data table from network analyzer
    Supports Five Different Compensator Types
    • Digital 2P2Z
    • Digital 3P3Z
    • Digital PID
    • Analog Type II
    • Analog Type III
    Models System Feedback and System Delays
    • RC Network or Fixed Gain Format
    • PWM/ADC Gains 
    • ADC, ISR, and gate drive latency
    Generates Header File with Compensator Coefficients

    Works in Conjunction with SMPS Control Library

    Incorporates additional stability plots
    • Root Locus
    • Nyquist 
    • Input Step Response

    Free plug-in to MPLAB® X IDE

Summary

The Digital Compensator Design Tool (DCDT) helps power supply designers by simplifying the overall process of determining the digital compensator coefficients and analyzing the control system performance. The DCDT incorporates all feedback gains and delays to provide the most accurate model of the control system. Along with analyzing the closed loop performance via Bode Plots, the user can verify stability by using the DCDT’s root locus and Nyquist plots. Once the desired performance is obtained the DCDT will automatically calculate the compensator coefficients and scaling parameters and generate software files to be used with the free SMPS Control Software Libraries.

The DCDT is topology independent which allows the most sophisticated converters to be analyzed. With a topology independent architecture, the tool requires a mathematical expression of the plant transfer function. This can be entered as a polynomial equation or in pole/zero form (up to 5th order systems). The tool also supports a data import option where the plant transfer function is a table of phase/gain vs. frequency data points that can be generated from a simulation environment or even from a network analyzer.
 
The DCDT currently allows users to develop voltage mode control and peak current mode control applications with support for average current mode control to be available shortly. Depending on the control scheme, different compensators may be required. The DCDT supports many different compensator types such as the digital 3-pole/ 3-zero (3P3Z), digital 2P2Z, digital PID, and analog type II/III. The analog type II/III compensators allow analog designers to input their existing analog compensator designs into the tool either by passive R/C components or by entering pole/zero frequency points. The tool will then generate the equivalent digital compensator streamlining the transition from analog to digital compensator design.

All MPLAB® X IDE. plug-ins, including this Digital Compensator Design Tool, are free, available and ready to install once the MPLAB® X IDE has been installed. Just follow the simple steps in the getting started tab to see all the available plug-ins and to install the DCDT.