Microchip Technology Inc
product primary image

STK600-TQFP64-2

Part Number: ATSTK600-SC14

Summary:

A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.

For an overview of card combinations and supported devices see Device Support Table

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

12/11/2016
26KB

Product Features

    A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.

Summary

A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.

For an overview of card combinations and supported devices see Device Support Table

Package Contents

Socket card PCB assembly