Microchip Technology Inc
product primary image

STK600-RCUC3D4-49

Part Number: ATSTK600-RC49

Summary:

Routing card for 48-pin AVR UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

12/11/2016
137KB

Product Features

    Routing card for 48-pin AVR UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.

Summary

Routing card for 48-pin AVR UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

Package Contents

Routing card PCB assembly