Microchip Technology Inc
product primary image

SAM4S Xplained Pro Evaluation Kit

Part Number: ATSAM4S-XPRO

Summary:

The SAM4S Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4S Cortex®-M4 processor-based microcontroller. The SAM4S Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4S-XPRO evaluation kit does not include extension boards.

For a complete and ready to go package,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAM4SD32 microcontroller
    • One reset button
    • One user pushbutton - Wake-up, bootloader entry or general purpose
    • One yellow user LED
    • USB interface, end-point
    • 2Gb NAND flash
    • 32.768kHz crystal
    • 12MHz crystal
    • SD card socket
    • 3 Xplained Pro extension headers
    • One display header
    • One PIOD connector with all PIO signals
    • One SPARE signal connector
    • Embedded debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming
      • Data Gateway Interface: SPI, TWI and 4 GPIOs
      • Virtual COM port (CDC).
    • USB powered
    • Supported with application examples in Atmel Software Framework

Summary

The SAM4S Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4S Cortex®-M4 processor-based microcontroller. The SAM4S Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4S-XPRO evaluation kit does not include extension boards.

For a complete and ready to go package, the ATSAM4S-XSTK starter kit includes the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro extension boards.