Microchip Technology Inc
product primary image

QT5 Xplained Pro Extension Kit

Part Number: ATQT5-XPRO

Summary:

QT5 Xplained Pro is an extension kit that enables evaluation of mutual capacitance touch using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a nice looking capacitive touch interface using the PTC module. The kit includes one board with a curved QTouch mutual capacitance slider and two QTouch mutual capacitance buttons. In addition the board has 16 LEDs arranged as

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • One 4-channel (4X x 1Y) mutual capacitance curved slider
    • Two mutual capacitance buttons
    • 16 LEDs arranged as two 7-segment digits separated with a colon
    • Auto-ID for board identification in Atmel Studio

Summary

QT5 Xplained Pro is an extension kit that enables evaluation of mutual capacitance touch using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a nice looking capacitive touch interface using the PTC module. The kit includes one board with a curved QTouch mutual capacitance slider and two QTouch mutual capacitance buttons. In addition the board has 16 LEDs arranged as two 7-segment digits with a colon (two dots) in between.