Microchip Technology Inc
product primary image

Ethernet1 Xplained Pro Extension Kit

Part Number: ATETHERNET1-XPRO

Summary:

Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Compatible with the Xplained Pro extension headers
    • 10BASE-T and 100BASE-TX physical layer support
    • Auto-negotiation: 10/100Mbps full and half duplex
    • Two LEDs indicator
    • Support external 1KB or 4KB EEPROM
    • Auto-ID for board identification in Atmel Studio
    • Supported with application examples in Atmel Software Framework

Summary

Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.