Microchip Technology Inc
product primary image

AVR Dragon

Part Number: ATAVRDRAGON

Status: Mature Product

Summary:

The AVR Dragon sets a new standard for low cost development tools for 8-bit and 32-bit AVR devices with On Chip Debug (OCD) capability. It can perform a symbolic debug on all devices with OCD with SPI, JTAG, PDI (selected devices), high voltage serial programming, parallel programming, and aWire modes, and supports debugging using SPI, JTAG, PDI

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports up to 3 hardware program breakpoints or 1 maskable data breakpoint (depending on the OCD module on the AVR device)
    • Supports up to 32 software breakpoints
    • On-board 128kB SRAM for fast statement-level stepping
    • Robust level converters support 1.8V to 5.5V target operation
    • Uploads 256Kb code in ~60 seconds (XMEGA using JTAG interface)
    • Full-speed USB 2.0 compliant host interface (12 MB/s)
    • Supports NanoTrace (depending on the OCD module on the AVR device; uses target device's memory)
    • USB powered, and capable of sourcing power to an external target

Summary

The AVR Dragon sets a new standard for low cost development tools for 8-bit and 32-bit AVR devices with On Chip Debug (OCD) capability. It can perform a symbolic debug on all devices with OCD with SPI, JTAG, PDI (selected devices), high voltage serial programming, parallel programming, and aWire modes, and supports debugging using SPI, JTAG, PDI interfaces.

A development area lets designers build their own circuitry or add sockets for the desired device footprint. The debugger also supports NanoTrace, depending on the OCD module on the AVR device, using the target device's memory.

Note: AVR XMEGA PDI mode on AVR Dragon does NOT work for the following XMEGA devices: A3/D3 - revisions B, C and E or A1 (up to revision K).