Microchip Technology Inc
product primary image

AT88CK590 Evaluation Kit

Part Number: AT88CK590

Summary:

The CryptoAuthentication AT88CK590 Demo-evaluation Kit can be used with Crypto Evaluation Studio (ACES) software (Version 5.0.0 or greater) to easily explore the operation and architectures of the ATSHA204A, ATAES132A, and ATECC508A crypto element devices. The kit is a USB dongle with a built-in AVR AT90USB1287 microcontroller, and connects directly to a users PC. It is an excellent way to

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Complete source code, schematic, Bill of Materials, and Gerber files are available from .

Summary

The CryptoAuthentication AT88CK590 Demo-evaluation Kit can be used with Crypto Evaluation Studio (ACES) software (Version 5.0.0 or greater) to easily explore the operation and architectures of the ATSHA204A, ATAES132A, and ATECC508A crypto element devices. The kit is a USB dongle with a built-in AVR AT90USB1287 microcontroller, and connects directly to a users PC. It is an excellent way to experiment with the three crypto element devices to learn about how they can be configured to perform symmetric authentication (SHA and AES), asymmetric authentication (ECDSA), key agreement (ECDH), and other cryptographic functions (depending on the particular device).

Complete source code, schematic, Bill of Materials, and Gerber files are available from .

To get started, please download ACES setup software below.