Microchip Technology Inc
product primary image

MCP9600 Evaluation Board

Part Number: ADM00665

Summary:

The MCP9600 Evaluation Board is used to digitize the Thermocouple EMF voltage to degree Celsius with +/-1C accuracy. Users can easily evaluate the all device features using a Type K thermocouple. The device also supports Types J, T, N, E, B, S and R. Each of these types are evaluated by replacing the Type K Thermocouple connector with the corresponding connectors (not included).

In

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Digitize Thermocouples
    • User programmable digital filter
    • 0.0625 C measurement resolution
    • 4 user programmable alert limits
    • Multiple power save modes

Summary

The MCP9600 Evaluation Board is used to digitize the Thermocouple EMF voltage to degree Celsius with +/-1C accuracy. Users can easily evaluate the all device features using a Type K thermocouple. The device also supports Types J, T, N, E, B, S and R. Each of these types are evaluated by replacing the Type K Thermocouple connector with the corresponding connectors (not included).

In addition, evaluation board connects to PC via USB interface. Temperature can be data-logged using Microchip Thermal Management Software Graphical User Interface (GUI).

Package Contents

  • MCP9600 Evaluation Board – An assembled and tested PCB ADM00665
  • USB cable
  • Type K Thermocouple