Microchip Technology Inc
product primary image

MCP2221 Breakout Module

Part Number: ADM00559

Summary:

The MCP2221 Breakout Module is a development and evaluation platform comprised of a single DIP form factor board. The provided supporting software demonstrates the capabilities of the MCP2221 device as a USB-to-UART/I2C/SMBus protocol converter. Additionally, these tools provide simple access for I/O control and the ability to establish custom device configuration. Custom tools can also be created

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • UART Tx and Rx signals
    • I2C/SMBus clock and data lines (SCL and SDA)
    • Four GP lines, configurable for GPIO, dedicated or alternate function operation
    • User-selectable (by using a jumper) power supply of 3.3V or 5V (up to 500 mA)
    • DIP form factor (600 mil spacing between two 7-pin headers)
    • PICkit™ Serial Analyzer header — used for UART and I2C/SMBus communication only

Summary

The MCP2221 Breakout Module is a development and evaluation platform comprised of a single DIP form factor board. The provided supporting software demonstrates the capabilities of the MCP2221 device as a USB-to-UART/I2C/SMBus protocol converter. Additionally, these tools provide simple access for I/O control and the ability to establish custom device configuration. Custom tools can also be created through the use of the provided DLL package.

Package Contents

• 1x MCP2221 Breakout Module (ADM00559)
• 1x Mini-USB cable