Microchip Technology Inc
product primary image

MRF24J40MD PICtail/PICtail Plus Daughter Board

Part Number: AC164134-3

Summary:

The MRF24J40MD PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MD IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board can plug into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Based on the MRF24J40MD surface mount module
    • Compatible with the PIC18 Explorer Board (DM183022) for 8-bit microcontroller development
    • Compatible with the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development
    • Targeted for ZigBee® and MiWiDevelopment Environment wireless protocol applications
    • Perfect solution for low-cost, low-power complete embedded wireless PAN applications
    • Supporting software stacks and application notes may be downloaded from the Microchip website at www.microchip.com/wireless

Summary

The MRF24J40MD PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MD IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board can plug into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit microcontroller development using the Explorer 16 Development Board (DM240001).  Supporting software stacks and application notes may be downloaded from the Microchip website at www.microchip.com/wireless.

Package Contents

  • MRF24J40MD PICtail™/PICtail Plus Daughter Board