Microchip Technology Inc
product primary image

MRF24J40MA PICtail/PICtail Plus

Part Number: AC164134-1

Summary:

The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board plugs into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Based on the MRF24J40MA surface mount module
    • Compatible with the PIC18 Explorer Board (DM183022) for 8-bit microcontroller development
    • Compatible with the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development
    • Targeted for ZigBee® and MiWi™ Development Environment wireless protocol applications
    • Perfect solution for low-cost, low-power complete embedded wireless PAN applications
    • Supporting software stacks and application notes may be downloaded from the Microchip website at www.microchip.com/wireless


Summary

The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board plugs into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit microcontroller development using the Explorer 16 Development Board (DM240001).  Supporting software stacks and application notes may be downloaded from the Microchip website at www.microchip.com/wireless.


Package Contents

  • MRF24J40MA PICtail™/PICtail Plus Daughter Board