Microchip Technology Inc
product primary image

MCP6V01 Thermocouple Auto-Zeroed Reference Design

Part Number: MCP6V01RD-TCPL

Summary:

The MCP6V01 Thermocouple Auto-Zeroed Reference Design demonstrates how to use a difference amplifier system to measure electromotive force (EMF) voltage at the cold junction of thermocouple in order to accurately measure temperature at the hot junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its ultra low offset voltage (VOS) and high common mode rejection ratio

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Use a difference amplifier system as an analog sensor conditioning circuit
    • Use the K-type thermocouple to sense temperature
    • Temperature range is from -100°C to +1000°C
    • Use MCP9800 Temperature Sensor for cold junction compensation
    • Use the USB interface to transfer data to PC
    • Test points for bench work

Summary

The MCP6V01 Thermocouple Auto-Zeroed Reference Design demonstrates how to use a difference amplifier system to measure electromotive force (EMF) voltage at the cold junction of thermocouple in order to accurately measure temperature at the hot junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its ultra low offset voltage (VOS) and high common mode rejection ratio (CMRR)

Devices Supported: MCP6V01 Auto-Zeroed Op Amp

Package Contents

The MCP6V01 Thermocouple Auto-Zeroed Reference Design demonstrates how to use a difference amplifier system to measure electromotive force (EMF) voltage at the cold junction of thermocouple in order to accurately measure temperature at the hot junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its ultra low offset voltage (VOS) and high common mode rejection ratio (CMRR)

Devices Supported: MCP6V01 Auto-Zeroed Op Amp