Microchip Technology Inc
product primary image

MCP355X Tiny Application Sensor Demo Board

Part Number: MCP355XDM-TAS

Status: No Longer Available

Summary:

This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz,

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • USB Interface to PC software DataView for graphical noise analysis
    • Small 1” x 1” PCB design
    • Jumper to select between reference supply as VDD or on-board LM4140

Summary

This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

Package Contents

This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

System Requirements
    Supported Operating Systems:

    • Windows