Microchip Technology Inc
  • product video
product primary image

PIC32MM0064GPL036 General Purpose PIM

Part Number: MA320020

Summary:

PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

This PIM can be used to evaluate the following MCUs:

PIC32MM0064GPL036
PIC32MM0064GPL028
PIC32MM0064GPL020

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    Here are some of the key features of this Plug-in-module:

    • The PIM includes the 64K flash PIC32MM0064GPL036, 40-pin UQFN device
    • PIM is supported by Microchip’s development ecosystem including the MPLAB X IDE and the MPLAB XC32 Compilers
    • Due to the flexibility allowed by the PPS feature, the 40-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board or Explorer 16/32 Development Boards

Summary

PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

This PIM can be used to evaluate the following MCUs:

PIC32MM0064GPL036
PIC32MM0064GPL028
PIC32MM0064GPL020
PIC32MM0032GPL036
PIC32MM0032GPL028
PIC32MM0032GPL020
PIC32MM0016GPL036
PIC32MM0016GPL028
PIC32MM0016GPL020

Package Contents

PIC32MM0064GPL036 General Purpose Plug In Module