Microchip Technology Inc
product primary image

USB3803 USB 2.0 Mobile Hub Evaluation Board

Part Number: EVB-USB3803

Summary:

The USB3803 USB 2.0 hub controller offers three downstream ports with highly integrated portable features specifically designed for mobile embedded applications where more than one USB port is required. The USB3803 can easily attach to an upstream port as Full-Speed or Full/Hi-Speed USB hub, while supporting Low, Full and Hi-Speed downstream devices on all enabled downstream ports. Additionally,

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    USB3803 USB 2.0 Mobile Hub Evaluation Board

Summary

The USB3803 USB 2.0 hub controller offers three downstream ports with highly integrated portable features specifically designed for mobile embedded applications where more than one USB port is required. The USB3803 can easily attach to an upstream port as Full-Speed or Full/Hi-Speed USB hub, while supporting Low, Full and Hi-Speed downstream devices on all enabled downstream ports. Additionally, extremely low current standby and bypass mode features make the USB3803 well-suited for mobile, battery-powered embedded systems where power consumption, small package size, minimal BOM and Battery Charger (BC) detection capabilities are critical design requirements.