Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB3330 Smallest Hi-Speed USB Transceiver with Single Supply

Part Number: EVB-USB3330

Summary:

Microchip's USB333x family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.2 (BC 1.2) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. Microchip has positioned itself as a

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

3/31/2014
1MB
3/18/2014
43KB
3/18/2014
1MB

Product Features

    Highlights

    Highly-integrated, Hi-Speed USB 2.0 transceivers
    Integrated VBUS over-voltage protection (up to +30V)
    Integrated regulators allow single supply operation
    Extremely high ESD performance in a Hi-Speed USB transceiver
    ±8kV HBM with up to ±25kV IEC (contact/air)
    Supports a wide variety of common reference clock frequencies
    USB-IF Battery Charger revision 1.2 support
    USB connector as a single port for data, charging
    Ultra-low standby current
    "Wrapper-less" architecture for optimized timing performance
    Hi-Speed USB On-The-Go (OTG) revision 2.0 compliant
    Link Power Management (LPM)
    Industrial (-40° to 85°C) temperature range options available
    WLCSP, RoHS-compliant package
    Target Applications

    Digital Still/Video Cameras
    Smartphones/Cell Phones
    GPS Personal Navigation Devices
    MP3/Portable Media Players (PMPs)
    External Hard Disk Drives
    Gaming Consoles

Summary

Microchip's USB333x family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.2 (BC 1.2) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. Microchip has positioned itself as a leader in providing innovative solutions in support of the latest USB-IF Battery Charging specification. The new USB333x provides an excellent compliment to USB charging ports by enabling portable devices to negotiate up to three times the charging current compared to a standard USB port, resulting in faster battery charging. The USB333x is designed in a small footprint package and reduces the number of external components through the integration of voltage regulators and other discretes. Additionally, Microchip's complimentary and confidential USBCheck™ online design review service is available for customers who select the USB333x for their application design-in*.