Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB Transceiver w/ULPI Interface Evaluation Board

Part Number: EVB-USB3320

Summary:

The USB3320 is a highly integrated full featured Hi-Speed USB 2.0 transceiver based on our proven ULPI interface. The USB3320 provides an extremely flexible solution in a convenient 5x5mm QFN package. It supports a wide variety of different reference clock frequencies with one single part, as well as accepting clocking from crystal/resonators and the ULPI 60MHz Clock-In mode. As with previous

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    USB Transceiver w/ULPI Interface Evaluation Board

Summary

The USB3320 is a highly integrated full featured Hi-Speed USB 2.0 transceiver based on our proven ULPI interface. The USB3320 provides an extremely flexible solution in a convenient 5x5mm QFN package. It supports a wide variety of different reference clock frequencies with one single part, as well as accepting clocking from crystal/resonators and the ULPI 60MHz Clock-In mode. As with previous generations of our USB transceivers, the USB3320 integrates a USB switch and both ESD and VBUS over-voltage protection devices.