Microchip Technology Inc
product primary image

LoRa® Technology Evaluation Kit - 900

Part Number: DV164140-2

Summary:

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 915 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2903 Mote boards (Part #

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Everything needed to develop a LoRaWAN Network
    • 915 MHz Evaluation Kit
    • Includes an 8-channel Gateway and two Motes
    • Local LoRaWAN Network/Application Server
    • GUI for configuration and testing (Windows, Linux and Mac OS)

Summary

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 915 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2903 Mote boards (Part # DM164139).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

Package Contents

  • LoRaWAN™ Gateway Core board
  • LoRaWAN Gateway Radio daughter card, 915MHz
  • Two RN2903 LoRa™ Motes
  • Ethernet Cable
  • Three USB Cables (Type-A to Micro-B)
  • Three Antennas
  • SD card