Microchip Technology Inc
product primary image

PICkit Serial Analyzer

Part Number: DV164122

Summary:

The PICkit Serial Analyzer is a low-cost USB-based tool used to direct communication between a PC and an external serial device.

The kit comes complete with hardware (supporting I2C™, SMBus, SPI and USART protocols), an easy-to-use GUI (to configure and display communications) and a target demonstration board for out-of-the-box functionality. For more advanced users a DLL is

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Includes a PIC16F886, switch, LEDs and a connector for the PICKit serial and ample prototype area
    • Processor contains demonstration firmware supporting I2C™ communication and emulation of 3 I2C™ devices: EEPROM, ADC and Real Time Clock
    • Easy-to-use GUI to configure and display communications
    • The PICkit Serial Analyzer currently supports the following protocols:
      • I2C™ - Master
      • I2C™ - Slave
      • SPI - Master
      • USART – Asynchronous
      • USART – Synchronous
      • LIN (external hardware required to meet electrical specifications)
      • MICROWIRE

Summary

The PICkit Serial Analyzer is a low-cost USB-based tool used to direct communication between a PC and an external serial device.

The kit comes complete with hardware (supporting I2C™, SMBus, SPI and USART protocols), an easy-to-use GUI (to configure and display communications) and a target demonstration board for out-of-the-box functionality. For more advanced users a DLL is also included as an API for developing custom software.

The PICkit Serial Analyzer simplifies the chore of managing serial communication with a device under test. The Windows® user interface (provided) configures the hardware and ‘scripts’ communication with the target device. Scripts created within the software GUI are saved to an internal library for future use. Once created, scripts can be conveniently assigned to push buttons or simply executed directly from the library index. All communication data and events are posted to a transaction window in a readable format.

Example custom GUI(s) are provided to demonstrate use of the DLL in each of the supported serial protocols. The examples come as projects for Visual Basic 2005 Express (free download from Microsoft®).

PICkit Serial Analyzer software uses Microsoft® .NET Framework. The installation process will automatically download .NET from the internet if not present.


Package Contents


  • PICkit Serial Analyzer
  • 28-Pin Demo Board (w/ PIC16F886 microcontroller and generous prototyping area)
  • USB Cable
  • Easy-to-use Windows®-based graphical user interface
  • Software DLL for custom software development