Microchip Technology Inc
product primary image

DM160228 - Explorer 8 Development Kit

Part Number: DM160228

Summary:

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    Please visit our Explorer 8 Design Center for more information.

    Please visit MPLAB® Xpress for Code Examples.

    • Supports all 8-bit PIC microcontrollers from 8 to 80 pins
    • Programming headers and power connections for all MCU sockets
    • Three individual power supplies
    • 5V, 3.3V, variable (1.5-4.5V)
    • 16 × 2 character LCD module
    • External connections for industry-standard communications and expansion interfaces
    • RS232 and Bluetooth® Low Energy interfaces
    • Push button switches for device reset and user-defi ned inputs
    Connection Points

    The Explorer 8 Development Kit supports several options to easily add functionality to your design.

    • Micro USB to I2C or Serial - Use the USB interface for diagnostic or control interfaces. USB to I2C/serial conversion is handled automatically.
    • MikroElektronika Click Board Support - Two sockets provide access to nearly 100 add-on boards, with capabilities ranging from GPS to alcohol sensing.
    • Digilent Pmod Support - Two 12-pin interfaces provide access to expansion boards with options for communications, sensing and power conversion capability.
    • Multiple Expansion Options - A legacy expansion header for PICtail™ daughter card connectivity and a 120-pin edge connector enable you to expand the Explorer 8 Development Kit's capability to suit your needs.
    • 20-pin Add-On Board Connector - Design your own add-on boards for sensor interface or motor drive, and connect them with this simple header.

Summary

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a tool with the largest number of supported 8-bit PIC MCUs.

Enterprise-Class 8-bit Development
The Explorer 8 Development Kit is the latest offering in a long line of enterprise-class tools for 8-bit PIC microcontrollers. The board is an evolution of the popular PIC18 Explorer Board, and has been updated to take advantage of our most modern features including:
On-chip Core Independent Peripherals
Compatibility with all PIC MCUs
8-, 14-, 20-, 28-, 40/44-, 64- and 80-pin footprints
With the Explorer 8 Development Kit, you can have a single development platform that allows you to update a legacy design while supporting our newest MCU offerings.

All-in-One Solution
Microchip designed the Explorer 8 Development Kit to be your main tool for 8-bit development with support for a wide variety of functions. On-board components enable easy development of human interface, power conversion, Internet of Things (IoT), battery charging and other applications using a powerful 8-bit PIC microcontroller. Additionally, the Explorer 8 Development Kit also has a large capacity for expansion. Two Digilent Pmod™ interfaces, two MikroElectronika Click™ board sockets and two custom expansion headers allow you to quickly adapt as your development needs change. The Explorer 8 Development Kit supports several program and debug solutions including the PICkit™ 3, ICD 3 and MPLAB® REAL ICE™ In-Circuit Emulator.

Made for MPLAB® Code Configurator
The Explorer 8 Development Kit seamlessly integrates with MPLAB Code Configurator (MCC) for a modern embedded development experience. MCC is a free software plug-in that bridges our MCUs, development hardware and MPLAB X Integrated Development Environment (IDE). It allows you to generate easily modifiable, production-ready application code for many 8-bit PIC MCUs in just a few mouse clicks. Find out more at www.microchip.com/MCC

Please visit our Explorer 8 Design Center for more information.