Microchip Technology Inc
product primary image

ATAVRSB202

Part Number: ATAVRSB202

Summary:

The SB202 is an evaluation and development kit for the ATmega32HVB. This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities. The device provides the means to protect the battery pack and surroundings from hazardous conditions and gain most energy from

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Device Features

    This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities

Summary

The SB202 is an evaluation and development kit for the ATmega32HVB. This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities. The device provides the means to protect the battery pack and surroundings from hazardous conditions and gain most energy from the Battery cells.