Microchip Technology Inc
product primary image

SAM9260-EK

Part Number: AT91SAM9260-EK

Status: Mature Product

Summary:

This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NANDFlash memory
    • One serial DataFlash??
    • One Atmel TWI serial EEPROM
    • One USB device port interface
    • Two USB Host port interfaces
    • One DBGU serial communication port
    • One complete MODEM serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • One PHY Ethernet 100-base TX with three status LEDs
    • One DataFlash, SD/MMC card slot
    • JTAG/ICE debug interface
    • One Atmel AT73C213 Audio DAC

Summary

This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.