Microchip Technology Inc
product primary image

CryptoAuthentication™ SOIC Socket Board

Part Number: AT88CKSCKTSOIC-XPRO

Summary:

The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface.  The boards operate with the following Microchip Devices

  • ATECC108A/508A - Ecliptic Curve Security devices with I2C or Single Wire Interface

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

6/15/2017
0KB

Product Features

    • 1 - 8-Pin SOIC Socket for 8-Pin SOIC Crypto Authentication Devices
    • 1 - 8-Bit Selection switch for selection of Single Wire, I2C or SPI Mode interfaces
    • Observation Header Port for monitoring signals
    • Parasitic Power Mode Support
    • GPIO and Intrusion Detection Support for ECC Products.
    • On board LED indicating when Power is connected.

Summary

The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface.  The boards operate with the following Microchip Devices

  • ATECC108A/508A - Ecliptic Curve Security devices with I2C or Single Wire Interface
  • ATSHA204A - Symmetric Security Device with I2C or Single Wire Interface
  • ATAES132A - Secure Memory device with I2C or SPI interfaces
The boards can be used as a learning tool, development tool or for configuring and provisioning devices in limited quantities.
For more information on Microchip Crypto Authentication products please go to the Crypto Authentication Overview.