Microchip Technology Inc
product primary image

UC3L-EK

Part Number: AT32UC3L-EK

Summary:

Evaluation kit and development system for the 32-bit AVR AT32UC3L064 microcontroller. The kit is equipped with a rich set of peripherals making it a perfect evaluation platform.

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Supports the AT32UC3L064
    • USB / battery powered
    • UC3B board controller / bootloader
    • Sensors: QWheel + 5 QTouch buttons
    • Easy access to all MCU pins

Summary

Evaluation kit and development system for the 32-bit AVR AT32UC3L064 microcontroller. The kit is equipped with a rich set of peripherals making it a perfect evaluation platform.