Microchip Technology Inc

PT100 RTD Evaluation Board

Part Number: TMPSNS-RTD1

The PT100 RTD Evaluation Board demonstrates how to bias a Resistive Temperature Detector (RTD) and accurately measure temperature. Up to two RTDs can be connected. The RTDs are biased using constant current source and the output voltage is scaled using a difference amplifier. In addition to the difference amplifier, a multiple input channel Programmable Gain Amplifier (PGA) MCP6S26 is used to digitally switch between RTDs and increase the scale up to 32 times.

The output of the difference amplifier is connected to a 12-bit differential Analog-to-Digital Converter (ADC) MCP3301. The ADC outputs serial data to the PIC18F2550 using a Serial Peripheral Interface (SPI). The data is transmitted to a PC using a USB interface.

A Graphical User Interface (GUI) is used to acquire the data. The acquired data is graphed as a real-time stripchart display. In addition, the user can select input channels, acquisition interval, and stripchart display buffer size.

    • A surface mount PT100 RTD
    • External (2, 3 or 4-wire) RTD connector
    • Gain and input channel programmability using MCP6S26 PGA
    • MCP3301 12-Bit + sign ADC
    • MCP41010 10 kΩ Digital Potentiometer
    • PIC18F2550 PICmicro® Microcontroller
    • USB interface to PC
    • PC Software
    The PT100 RTD Evaluation Board demonstrates how to bias a Resistive Temperature Detector (RTD) and accurately measure temperature. Up to two RTDs can be connected. The RTDs are biased using constant current source and the output voltage is scaled using a difference amplifier. In addition to the difference amplifier, a multiple input channel Programmable Gain Amplifier (PGA) MCP6S26 is used to digitally switch between RTDs and increase the scale up to 32 times.

    The output of the difference amplifier is connected to a 12-bit differential Analog-to-Digital Converter (ADC) MCP3301. The ADC outputs serial data to the PIC18F2550 using a Serial Peripheral Interface (SPI). The data is transmitted to a PC using a USB interface.

    A Graphical User Interface (GUI) is used to acquire the data. The acquired data is graphed as a real-time stripchart display. In addition, the user can select input channels, acquisition interval, and stripchart display buffer size.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
1/9/2017 1:10:27 PM
1MB
12/1/2011 5:34:20 PM
990KB
11/18/2010 2:38:12 PM
247KB
10/27/2009 9:56:50 AM
6MB
12/12/2007 1:16:17 PM
468KB
5/4/2006 10:40:56 AM
147KB
4/6/2004 10:58:54 PM
866KB
3/15/2004 11:56:37 PM
866KB