Microchip Technology Inc

TC77 Thermal Sensor PICtail Demo Board

Part Number: TC77DM-PICTL

The TC77 Thermal Sensor PICtail Demo Board demonstrates how to interface the TC77 Thermal Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate a digital temperature sensor in their system.

    • Available F/W routine transmits TC77 temperature data via SPI serial bus to a PIC microcontroller, as well as performs conversions to °F and °C.
    • Standard 100-mill header for easy interface to PICkit 1 Flash Starter Kit or custom application
    • Small PCB layout
    The TC77 Thermal Sensor PICtail Demo Board demonstrates how to interface the TC77 Thermal Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate a digital temperature sensor in their system.