Microchip Technology Inc

RN-131-PICTAIL

Part Number: RN-131-PICTAIL

The RN-131-PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers.  Includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.

Also see RN-171-PICtail

    • FCC/CE/IC certified 2.4 GHz IEEE 802.11b/g transceiver
    • Plugs into Microchip’s Explorer 16 and PIC18 Explorer development boards
    • Adds wireless capability to designs targeting the Microchip development eco-system.
    • Compatible with 4, 8, 16, and 32-bit MCUs
    • Ultra-low power: 4 µA sleep, 40 mA Rx, 210 mA Tx
    • Configurable transmit power
    • On-board ceramic chip antenna
    • RN-131-PICtail Daughter Board
    • 2 jumpers (for use with the PIC18 Explorer board only)