Microchip Technology Inc

MCP9800 Temperature Data Logger Demo Board 2

Part Number: MCP9800DM-DL2

This product is no longer available for sale and has been replaced by MCP9800DM-DL2.

The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature Sensor, and stores that data, also using I2C communication, to a 24LC16B Serial EEPROM. The board can then be placed into a SEEVAL®32 Serial EEPROM Evaluation tool and the content can be read and stored into a .hex file. We have also provided an Excel Spreadsheet that can be used to import the .hex file so that the data may be graphed on your computer screen.


    • Small PCB layout. Can be placed virtually anywhere you need to measure temperature
    • Standard ICSP™ pinout so the firmware can be modified using a PICkit™ 2 programmer or any of Microchip’s programming tools using the ICSP programming adapter.
    • Standard Two-Wire 8-pin pinout (inverted) for easy reading of the 24LC16B into the SEEVAL® 32 evaluation tool software.
    The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature Sensor, and stores that data, also using I2C communication, to a 24LC16B Serial EEPROM. The board can then be placed into a SEEVAL®32 Serial EEPROM Evaluation tool and the content can be read and stored into a .hex file. We have also provided an Excel Spreadsheet that can be used to import the .hex file so that the data may be graphed on your computer screen.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
5/9/2016 6:13:41 PM
1MB
11/15/2010 3:12:55 PM
754KB
3/12/2007 11:13:22 AM
13MB
2/2/2007 4:39:02 PM
193KB
3/14/2004 7:38:27 PM
292KB