Microchip Technology Inc

MCP73X23 OVP Lithium Iron Phosphate Battery Charger Evaluation Board

Part Number: MCP73X23EV-LFP

The MCP73X23 Lithium Iron Phosphate Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73123 and MCP73223 Lithium Iron Phosphate (LiFePO4) Battery Charge Management Controller with Input Overvoltage Protection.

    • Input Over Voltage Protection: 6.5V for the MCP73123, 13V for the MCP73223
    • Charge Regulation Voltage: 3.6V for the MCP73123, 7.2V for the MCP73223
    • 10% Preconditioning of Deeply Depleted Cells
    • 32-Minute Preconditioning Timer
    • 6-Hour Safety Timer
    • 10% Automatic Charge Termination
    • 500 mA and 1000 mA Preset Fast Charge Current
    • Automatic Recharge
    • Thermal Regulation
    • One Blue LED Charge Status Indicator For Each Circuit
    • Pre-installed MCP73123 and MCP73223 Devices
    The MCP73X23 Lithium Iron Phosphate Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73123 and MCP73223 Lithium Iron Phosphate (LiFePO4) Battery Charge Management Controller with Input Overvoltage Protection.

Documentation & Software Back To Top



Documents
Last Updated
Size
 
2/11/2013 4:36:45 PM
1MB
8/17/2009 11:15:58 AM
159KB