Microchip Technology Inc

MCP73213 OVP Dual Cell Li-Ion Battery Charger Evaluation Board

Part Number: MCP73213EV-2SOVP

The MCP73213 OVP Dual-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73213 Dual-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection.

    • 13V Input Overvoltage Protection
    • 10% Preconditioning of deeply depleted cells
    • 32-Minute Preconditioning Timer
    • 6-Hour Safety Timer
    • 10% Automatic Charge Termination
    • 500 mA and 1000 mA Preset Fast Charge Current
    • Automatic Recharge
    • Thermal Regulation
    • One Blue LED indicates charge status
    • Small DFN packages with Exposed Pad as additional heat sink
    The MCP73213 OVP Dual-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73213 Dual-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection.


Documentation & Software Back To Top



Documents
Last Updated
Size
 
2/1/2018 11:03:46 AM
769KB
8/17/2009 10:53:16 AM
149KB