Microchip Technology Inc

MCP73113 OVP Single Cell Li-Ion Battery Charger Evaluation Board

Part Number: MCP73113EV-1SOVP

The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.

    • 6.5V Input Overvoltage Protection
    • 10% Preconditioning of deeply depleted cells
    • 32-Minute Preconditioning Timer
    • 6-Hour Safety Timer
    • 10% Automatic Charge Termination
    • 500 mA and 1000 mA Preset Fast Charge Current
    • Automatic Recharge
    • Thermal Regulation
    • One Blue LED indicates charge status
    • Small DFN packages with Exposed Pad as additional heat sink
    The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.