Microchip Technology Inc

MCP355X Tiny Application Sensor Demo Board

Mature Product
Part Number: MCP355XDM-TAS

This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

    • USB Interface to PC software DataView for graphical noise analysis
    • Small 1” x 1” PCB design
    • Jumper to select between reference supply as VDD or on-board LM4140
    This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

    Supported Operating Systems:

    • Windows