Microchip Technology Inc

PIC32MM0064GPL036 General Purpose PIM

Part Number: MA320020

PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

This PIM can be used to evaluate the following MCUs:

PIC32MM0064GPL036
PIC32MM0064GPL028
PIC32MM0064GPL020
PIC32MM0032GPL036
PIC32MM0032GPL028
PIC32MM0032GPL020
PIC32MM0016GPL036
PIC32MM0016GPL028
PIC32MM0016GPL020

    Here are some of the key features of this Plug-in-module:

    • The PIM includes the 64K flash PIC32MM0064GPL036, 40-pin UQFN device
    • PIM is supported by Microchip’s development ecosystem including the MPLAB X IDE and the MPLAB XC32 Compilers
    • Due to the flexibility allowed by the PPS feature, the 40-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board or Explorer 16/32 Development Boards
    PIC32MM0064GPL036 General Purpose Plug In Module
Please check the following related dev tools also.
DM240001-2

DM240001-3


PIC32MM0064GPL036 General Purpose PIM Related Videos.