Microchip Technology Inc

Off-Line, High Brightness, LED Driver Demo Board

Part Number: HV9910BDB7

The HV9910BDB7 demonstrates the use of an HV9910B control IC in an off-line, High Brightness LED driver application. The board incorporates power factor correction (PFC) and satisfies the limits for harmonic currents according to the EN61000-3-2 Class C standard having total harmonic distortion (THD) less than 20%. The board features a low component count and long life operation due to the absence of electrolytic capacitors. The board is designed to supply a string of LEDs with a current of 350mA and a voltage in the 65 to 105V range from a 220/230VAC line.

    Please download the user guide for more information

Documentation & Software Back To Top



Documents
Last Updated
Size
 
6/25/2014 12:14:04 AM
710KB