Microchip Technology Inc

AR1000 Development Kit

Part Number: DV102011

The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.

    • Supports any manufacturer's 4-, 5-, or 8-wire analog resistive touch screen
    • I2C or SPI communication
    • 1024x1024 resolution
    • EEPROM calibration retention
    • Supports any size analog resistive touch screen, 1.5" - 24"
    • Kit includes PICKit Serial Analyzer and 7" 4-wire touch screen
    The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.