Microchip Technology Inc

Low Cost mTouch Evaluation Kit

Part Number: DM160227

The low Cost mTouch evaluation kit is a platform to evaluate and develop Capacitive Touch application using mTouch technologies. The kit is showing Proximity sensing solution, different button sizes as well as how to use a guard for better noise performance. It also features mTouch algorithm for water rejection. It is possible as well to connect any sensor size, shape or material to evaluate the mTouch solutions performance.

The Dawn GUI ( Graphical User Interface ) provided allows the user to analyze application-critical information in real-time as it relates to touch sensor behavior.

    - PIC16LF1559 Based mTouch Board with 6 sensors connection 
    - MCP2221 USB-I2C Breakout Module for Communication with the GUI
    - PIC16LF1559 Based mTouch Board
    - MCP2221 USB-I2C Breakout Module
    - USB Cable