Microchip Technology Inc

SAM-BA In-system Programmer

Part Number: Atmel SAM-BA In-system Programmer

Microchip SAM Boot Assistance (SAM-BA) software provides an open set of tools for programming Microchip ARM Thumb-based microcontrollers and microprocessors.  Once the SAM-BA monitor is programmed, customers can use SAM-BA as a tool to re-program the MPU or MCU, without connecting to the debugger.

SAM-BA key features:
– Perform in-system programming through JTAG, RS232, or USB interfaces
– Provides both SAM embedded flash programing and external flash programing solutions
– May be used via a Graphical User Interface (GUI) or started in batch mode from a DOS window
– Runs under Windows® XP, Vista and and 7 editions and Linux operating systems

    The SAM-BA software tool supports programming and debugging of Microchip ARM based MCUs and MPUs.

Documentation & Software Back To Top



AppNotes
Last Updated
Size
 
12/11/2016 10:09:14 AM
728KB
Documents
Last Updated
Size
 
12/19/2017 2:42:35 PM
1MB
12/4/2017 10:30:16 AM
24MB
12/4/2017 10:27:55 AM
11MB
12/4/2017 10:25:55 AM
22KB
10/11/2017 5:03:32 PM
5KB
10/11/2017 5:00:00 PM
60MB
10/11/2017 4:53:11 PM
14MB
6/15/2017 9:16:34 AM
21KB
6/15/2017 9:13:30 AM
20MB
6/15/2017 9:13:27 AM
11MB
6/12/2017 6:13:46 PM
21KB
6/12/2017 5:53:09 PM
23MB