Microchip Technology Inc

SAM L21 Xplained Pro Evaluation Kit

Part Number: ATSAML21-XPRO-B

The SAM L21 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAM L21 ARM® Cortex®-M0+ based microcontrollers. Xplained Pro extension kits that are compatible with SAM L21 Xplained Pro can be purchased individually.

The ATSAML21-XPRO-B evaluation kit does not include extension boards.

To begin configuring software for your board, visit our web-based software configuration tool Atmel START.

    • ATSAML21J18B microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton
    • One yellow user LED
    • Backup battery
    • 32.768kHz crystal
    • USB interface, device and host mode
    • Three Xplained Pro extension headers
    • One QTouch button
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging including power measurement
      • Data Gateway Interface: SPI, I2C, 4 GPIOs
      • Virtual COM port (CDC).
    • USB powered
    • Supported with application examples in Atmel Software Framework