Microchip Technology Inc

JTAGICE3

Part Number: ATJTAGICE3

This product is no longer available for sale. 

Mid-range development tool for AVR and SAM D ARM® Cortex®-M0+ based microcontrollers with on-chip debugging for source level symbolic debugging, NanoTrace (if supported by the device) and device programming.

For more information, please visit the Online User Guide.

    • Supports JTAG, aWire, SPI and PDI interfaces
    • 3 hardware program breakpoints and 1 maskable data breakpoint (depending on the OCD module on the AVR microcontroller)
    • Symbolic debug of complex data types including scope information
    • Up to 128 software breakpoints
    • 1.8V to 5.5V target operation
    • Uploads 256KB code in ~14 seconds (XMEGA using JTAG interface)
    • USB powered
Please check the following related dev tools also.
ATATMEL-ICE-BASIC

ATATMEL-ICE-PCBA

ATATMEL-ICE

ATJTAGICE3ACCKIT


Documentation & Software Back To Top



Documents
Last Updated
Size
 
12/10/2016 9:02:19 PM
2MB