Microchip Technology Inc

CryptoAuth Xplained Pro

Part Number: ATCRYPTOAUTH-XPRO

CryptoAuth Xplained Pro evaluation and development kit is an add-on board to the Xplained and XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, and ATECC508A in embedded design applications. CryptoAuth Xplained Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. Complete source code for the CryptoAuthentication devices is available in ASF ( Software Framework). Schematics, Gerber files, and a bill of materials are also available.

    This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy.

Documentation & Software Back To Top



AppNotes
Last Updated
Size
 
Documents
Last Updated
Size
 
12/11/2016 10:05:18 AM
445KB
12/10/2016 8:31:45 PM
4MB
12/10/2016 8:31:45 PM
64KB
SoftwareLibrary
Last Updated
Size
 
6/15/2017 2:42:00 PM
0KB