Microchip Technology Inc

High Bright LED Driver IC Demoboard Meeting Automotive Requirements

Part Number: AT9933DB1

The AT9933DB1 is an LED driver capable of driving up to 7 1-watt LEDs in series from an automotive input of 9 - 16V DC. The demoboard uses AT9933 in a boost-buck topology. The converter operates at frequencies in excess of 300kHz and has excellent output current regulation over the input voltage range. It can also withstand transients up to 42V and operate down to 6V input. The converter is also protected against open LED and output short circuit conditions. Protection against reverse polarity up to 20V is also included.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.

    Please download the user guide for more information
PIC32 LED Message Code Example

Documentation & Software Back To Top



Documents
Last Updated
Size
 
6/25/2014 12:10:53 AM
825KB