Microchip Technology Inc

AT9919DB1 - Single, High Current, LED Driver Demoboard

Part Number: AT9919DB1

The AT9919BDB1 demoboard is a high current LED driver designed to drive one LED at 1.0A from a 9.0 - 16VDC input. The demoboard uses an AT9919 hysteretic buck LED driver IC. The AT9919DB1 includes two PWM dimming modes. The analog control of the PWM dimming mode allows the user to dim the LED using a 0 - 2.0V analog signal applied between the ADIM and GND pins (0V gives 0% and 2.0V gives 100%). In this mode, the PWM dimming frequency is set to 1kHz on the board. The digital control of PWM dimming mode allows the user to dim the LEDs using an external, TTL-compatible square wave source applied between DIM and GND. In this case, the PWM dimming frequency and duty ratio are set by the external square wave source.


    Please download the user guide for more information

Documentation & Software Back To Top



Documents
Last Updated
Size
 
6/25/2014 12:10:52 AM
868KB